Handles, Form E (K0179) (K0179.1608X50)

Handles, Form E (K0179) K0179.1608X50

Product Details:

Manufacturer part number: K0179.1608X50

Brand: KIPP

Price: 5.81

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M6

Handle Length: 50 mm

Main material: Stainless steel

Steel code: 1.4305

Surface finish body: bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0179.1608X50

Part Number
K0179.1608X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

5.81 €

1 4 Days M650Stainless steel1.4305bright817945

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form E Grip cylindrical grip

This page is Handles, Form E (K0179), part number K0179.1608X50.
You can find the detail information about specifications and dimensions on part number K0179.1608X50.

Variation of this product

Part Number
K0179.1608X35
K0179.1608X65
K0179.1610X100
K0179.1610X50
K0179.1610X65
K0179.1610X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

5.58 €

1 4 Days M635Stainless steel1.4305bright817945

6.19 €

1 4 Days M665Stainless steel1.4305bright817945

8.42 €

1 4 Days M8100Stainless steel1.4305bright10231361

6.74 €

1 4 Days M850Stainless steel1.4305bright10231361

6.93 €

1 4 Days M865Stainless steel1.4305bright10231361

8.18 €

1 4 Days M880Stainless steel1.4305bright10231361

Tech Support