Crank handles aluminium with safety grip and square socket (K0997)

Crank handles aluminium with safety grip and square socket (K0997)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Version: square socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0997.2110
K0997.2212
K0997.2314
K0997.2417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
SW=key width
(mm)

31.26 €

1 4 Days 180241689492213.410010

35.16 €

1 4 Days 21002820107.959.4261612412

38.77 €

1 4 Days 31253026140.583.52815.815314

43.09 €

1 4 Days 41603426144.583.53219.619017

Loading...

  1. 1

Basic information

Handle, Material Aluminum Grip cylindrical grip

Tech Support