Manufacturer part number: K0684.110X14
Brand: KIPP
Price: 16.33 €
Delivery time: 4 Days
A=Centre distance: 100 mm
D1: 28 mm
Grip Ø: 20 mm
H=Height: 120 mm
H1=Handle height: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0684.110X14
Part Number
|
---|
K0684.110X14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Centre distance (mm) | D1 (mm) | Grip Ø (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.33 € | 1 | 4 Days | 100 | 28 | 20 | 120 | 65 | 28 | 55 | 14+0.3 |
Loading...
Handle, Material | Cast Iron | Surface finish body | blasted | Form | F |
---|---|---|---|---|---|
Form-Type | with fixed grip | Grip | machine handle |