Fixture feet with external thread (K0300)

Fixture feet with external thread (K0300)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0300.10X50
K0300.10X75
K0300.10X100
K0300.12X50
K0300.12X75
K0300.12X100
K0300.12X125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
D
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

13.74 €

1 4 Days 1116.51119.5M105017

15.38 €

1 4 Days 1116.51119.5M107517

16.95 €

1 4 Days 1116.51119.5M1010017

18.30 €

1 4 Days 1818.51321.5M125019

19.55 €

1 4 Days 1818.51321.5M127519

20.40 €

1 4 Days 1818.51321.5M1210019

20.77 €

1 4 Days 1818.51321.5M1212519

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Material (mount surface / support surface) Steel
B=Thread length(mm) 17

Tech Support