Fixture feet with internal thread, Form C hardened spherical face (K0301)

Fixture feet with internal thread, Form C hardened spherical face (K0301)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0301.306X20
K0301.306X40
K0301.310X32
K0301.310X63
K0301.312X32
K0301.312X63
K0301.316X50
K0301.316X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
G=Thread H=Height
(mm)
R
(mm)
SW=key width
(mm)
T=thread depth
(mm)

13.36 €

1 4 Days 9.5M620151012

13.17 €

1 4 Days 9.5M640151012

11.09 €

1 4 Days 16.5M1032301718

11.80 €

1 4 Days 16.5M1063301718

15.42 €

1 4 Days 18.5M1232351918

15.78 €

1 4 Days 18.5M1263351918

24.23 €

1 4 Days 23M1650402424

30.30 €

1 4 Days 23M16100402424

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form C

Tech Support