Clevis joints DIN 71752 (K0733)

Clevis joints DIN 71752 (K0733)
· Enables transmission and redirection of forces

· Application sectors: machine and vehicle construction, material handling

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0733.0510
K0733.05101
K0733.0612
K0733.06121
K0733.0816
K0733.08161
K0733.0832
K0733.10120
K0733.10140
K0733.1020
K0733.10201
K0733.1040
K0733.12124
K0733.12148
K0733.1224
K0733.12241
K0733.1248
K0733.1428
K0733.16132
K0733.1632
K0733.16321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

2.05 €

1 4 Days 5RH thread510105926207.5

3.00 €

1 4 Days 5LH thread510105926207.5

2.32 €

1 4 Days 6RH thread6121261031249

3.12 €

1 4 Days 6LH thread6121261031249

3.00 €

1 4 Days 8RH thread81616814423212

3.19 €

1 4 Days 8LH thread81616814423212

3.38 €

1 4 Days 8RH thread83216814584812

3.50 €

1 4 Days 10x1,25RH thread1020201018524015

3.99 €

1 4 Days 10x1,25RH thread1040201018726015

3.89 €

1 4 Days 10RH thread1020201018524015

5.72 €

1 4 Days 10LH thread1020201018524015

4.40 €

1 4 Days 10RH thread1040201018726015

5.82 €

1 4 Days 12x1,25RH thread1224241220624818

6.97 €

1 4 Days 12x1,25RH thread1248241220867218

5.61 €

1 4 Days 12RH thread1224241220624818

8.65 €

1 4 Days 12LH thread1224241220624818

6.43 €

1 4 Days 12RH thread1248241220867218

7.39 €

1 4 Days 14RH thread1428271424725622.5

12.10 €

1 4 Days 16x1,5RH thread1632321626836424

11.42 €

1 4 Days 16RH thread1632321626836424

14.97 €

1 4 Days 16LH thread1632321626836424

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised

Tech Support