Clevis steel or stainless steel with male thread (K1459)

Clevis steel or stainless steel with male thread (K1459)
· Transmission and redirection of forces

· Application sectors: machine and vehicle construction, material handling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1459.0612
K1459.0816
K1459.1020
K1459.10612
K1459.10816
K1459.11020
K1459.11224
K1459.11428
K1459.11632
K1459.12040
K1459.1224
K1459.1428
K1459.1632
K1459.2040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Material Steel code Surface finish body B
(mm)
G
(mm)
A
(mm)
A1
(mm)
D1
(mm)
F
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
R
(mm)

5.32 €

1 4 Days 6Steel1.0718galvanised612121260.5443720150.8

3.94 €

1 4 Days 8Steel1.0718galvanised816161680.5574725200.8

6.52 €

1 4 Days 10Steel1.0718galvanised10202020100.5695730250.8

10.90 €

1 4 Days 6Stainless Steel1.4305bright612121260.5443720150.8

10.90 €

1 4 Days 8Stainless Steel1.4305bright816161680.5574725200.8

23.36 €

1 4 Days 10Stainless Steel1.4305bright10202020100.5695730250.8

28.38 €

1 4 Days 12Stainless Steel1.4305bright12242424120.5826835300.8

45.16 €

1 4 Days 14Stainless Steel1.4305bright14282727141947840351.2

34.26 €

1 4 Days 16Stainless Steel1.4305bright163232321611088945401.2

86.80 €

1 4 Days 20Stainless Steel1.4305bright2040404020113410955501.5

10.53 €

1 4 Days 12Steel1.0718galvanised12242424120.5826835300.8

16.81 €

1 4 Days 14Steel1.0718galvanised14282727141947840351.2

12.35 €

1 4 Days 16Steel1.0718galvanised163232321611088945401.2

21.87 €

1 4 Days 20Steel1.0718galvanised2040404020113410955501.5

Loading...

  1. 1

Tech Support