Pins with circlip groove suitable for clevis (K1454)

Pins with circlip groove suitable for clevis (K1454)
· Suitable for DIN 71752 clevises

· Secured by DIN 6799 lock washers

· When combined with a suitable clevis, forms a fully functional clevis joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1454.004085
K1454.005105
K1454.006125
K1454.008165
K1454.010205
K1454.012245
K1454.014275
K1454.016325
K1454.020405
K1454.025505
K1454.104085
K1454.105105
K1454.106125
K1454.108165
K1454.110205
K1454.112245
K1454.114275
K1454.116325
K1454.120405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material A
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
K
(mm)
L
(mm)
M
(mm)
Z1
(mm)
Z2
(mm)

0.56 €

1 4 Days Steel8.543.26110.50.640.50.5

0.64 €

1 4 Days Steel10.55481.5130.740.50.5

0.61 €

1 4 Days Steel12.56591.515.50.7410.5

0.95 €

1 4 Days Steel16.586122200.940.51

1.10 €

1 4 Days Steel20.5108142251.0511

1.21 €

1 4 Days Steel24.5129173301.1511.5

2.27 €

1 4 Days Steel27.51410193331.251.251.5

1.32 €

1 4 Days Steel32.5161221338.51.351.51.5

4.81 €

1 4 Days Steel40.52017.5264461.91.52

8.21 €

1 4 Days Steel50.52518325571.91.52

1.16 €

1 4 Days Stainless Steel8.543.26110.50.640.50.5

0.97 €

1 4 Days Stainless Steel10.55481.5130.740.50.5

1.33 €

1 4 Days Stainless Steel12.56591.515.50.7410.5

1.53 €

1 4 Days Stainless Steel16.586122200.940.51

1.81 €

1 4 Days Stainless Steel20.5108142251.0511

6.34 €

1 4 Days Stainless Steel24.5129173301.1511.5

7.41 €

1 4 Days Stainless Steel27.51410193331.251.251.5

8.74 €

1 4 Days Stainless Steel32.5161221338.51.351.51.5

19.03 €

1 4 Days Stainless Steel40.52017.5264461.91.52

Loading...

  1. 1

Tech Support