Levelling feet steel or stainless steel Form B (K0739)

Levelling feet steel or stainless steel Form B (K0739)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Rubber pad dampen structural sound

· Suitable nuts included

· Material: Foot plate and threaded spindle, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0739.2106010X50
K0739.2106010X100
K0739.2106012X50
K0739.2106012X100
K0739.2106012X150
K0739.2108010X50
K0739.2108010X100
K0739.2108012X50
K0739.2108012X100
K0739.2108012X150
K0739.2108014X50
K0739.2108014X100
K0739.2108014X150
K0739.2108016X100
K0739.2108016X150
K0739.2108020X75
K0739.2108020X100
K0739.2108020X150
K0739.2108020X200
K0739.2110020X75
K0739.2110020X100
K0739.2110020X150
K0739.2110020X200
K0739.2110020X250
K0739.2110024X100
K0739.2110024X150
K0739.2110024X200
K0739.2110024X250
K0739.2206010X50
K0739.2206010X100
K0739.2206012X50
K0739.2206012X100
K0739.2206012X150
K0739.2208010X50
K0739.2208010X75
K0739.2208010X100
K0739.2208010X125
K0739.2208012X50
K0739.2208012X75
K0739.2208012X100
K0739.2208012X125
K0739.2208012X150
K0739.2208014X75
K0739.2208014X100
K0739.2208014X125
K0739.2208014X150
K0739.2208014X175
K0739.2208016X75
K0739.2208016X100
K0739.2208016X125
K0739.2208016X150
K0739.2208016X175
K0739.2208020X75
K0739.2208020X100
K0739.2208020X125
K0739.2208020X150
K0739.2208020X175
K0739.2208020X200
K0739.2208020X225
K0739.2210020X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
Main material A
(mm)
H=Height
(mm)
H1=Total height
(mm)
H2
(mm)
SW
(mm)

11.12 €

1 4 Days 6075010Steel4522823214

12.11 €

1 4 Days 60710010Steel45221323214

11.12 €

1 4 Days 6075012Steel4522823214

12.11 €

1 4 Days 60710012Steel45221323214

13.12 €

1 4 Days 60715012Steel45221823214

12.95 €

1 4 Days 80105010Steel5425853514

13.25 €

1 4 Days 801010010Steel54251353514

12.98 €

1 4 Days 80105012Steel5425853514

13.27 €

1 4 Days 801010012Steel54251353514

14.49 €

1 4 Days 801015012Steel54251853514

13.35 €

1 4 Days 80105014Steel5425853514

13.65 €

1 4 Days 801010014Steel54251353514

14.52 €

1 4 Days 801015014Steel54251853514

14.50 €

1 4 Days 801010016Steel54251353516

15.82 €

1 4 Days 801015016Steel54251853516

15.24 €

1 4 Days 80107520Steel54251113620

16.12 €

1 4 Days 801010020Steel54251363620

17.16 €

1 4 Days 801015020Steel54251863620

18.22 €

1 4 Days 801020020Steel54252363620

18.93 €

1 4 Days 100157520Steel6928113.538.520

19.65 €

1 4 Days 1001510020Steel6928138.538.520

21.48 €

1 4 Days 1001515020Steel6928188.538.520

22.98 €

1 4 Days 1001520020Steel6928238.538.520

24.91 €

1 4 Days 1001525020Steel6928288.538.520

22.13 €

1 4 Days 1001510024Steel6928138.538.524

23.77 €

1 4 Days 1001515024Steel6928188.538.524

25.12 €

1 4 Days 1001520024Steel6928238.538.524

27.22 €

1 4 Days 1001525024Steel6928288.538.524

14.29 €

1 4 Days 6075010Stainless steel4522823214

15.46 €

1 4 Days 60710010Stainless steel45221323214

14.29 €

1 4 Days 6075012Stainless steel4522823214

15.46 €

1 4 Days 60710012Stainless steel45221323214

16.70 €

1 4 Days 60715012Stainless steel45221823214

19.03 €

1 4 Days 80105010Stainless steel5425853514

19.67 €

1 4 Days 80107510Stainless steel54251103514

20.25 €

1 4 Days 801010010Stainless steel54251353514

20.87 €

1 4 Days 801012510Stainless steel54251603514

19.14 €

1 4 Days 80105012Stainless steel5425853514

19.73 €

1 4 Days 80107512Stainless steel54251103514

20.36 €

1 4 Days 801010012Stainless steel54251353514

20.94 €

1 4 Days 801012512Stainless steel54251603514

21.54 €

1 4 Days 801015012Stainless steel54251853514

19.73 €

1 4 Days 80107514Stainless steel54251103514

20.36 €

1 4 Days 801010014Stainless steel54251353514

20.94 €

1 4 Days 801012514Stainless steel54251603514

21.55 €

1 4 Days 801015014Stainless steel54251853514

22.15 €

1 4 Days 801017514Stainless steel54252103514

20.77 €

1 4 Days 80107516Stainless steel54251103513

21.64 €

1 4 Days 801010016Stainless steel54251353513

21.97 €

1 4 Days 801012516Stainless steel54251603513

22.86 €

1 4 Days 801015016Stainless steel54251853513

23.45 €

1 4 Days 801017516Stainless steel54252103513

23.00 €

1 4 Days 80107520Stainless steel54251133817

24.35 €

1 4 Days 801010020Stainless steel54251383817

25.24 €

1 4 Days 801012520Stainless steel54251633817

26.63 €

1 4 Days 801015020Stainless steel54251883817

27.70 €

1 4 Days 801017520Stainless steel54252133817

28.47 €

1 4 Days 801020020Stainless steel54252383817

29.26 €

1 4 Days 801022520Stainless steel54252633817

29.69 €

1 4 Days 100157520Stainless steel69301184317

Loading...

Basic information

Component material Rubber Form B

Tech Support