Press-in plugs, Form C, with vent and air filter (K0451)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0451.33018
K0451.33020
K0451.33026
K0451.33030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
L1
(mm)
S min.
(mm)

1.54 €

1 4 Days 1823148

1.77 €

1 4 Days 202415.58

2.07 €

1 4 Days 263016.59.5

2.68 €

1 4 Days 3034179.5

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form C
D=outside diameter(mm) 30 L(mm) 14 drill-Ø Tolerance D1(mm) +0.1

Tech Support