Screw plugs aluminium with magnet (K0453)

Screw plugs aluminium with magnet (K0453)
· Mounting close to the ground prevents damage to mechanical components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0453.21014
K0453.24038
K0453.30012
K0453.36034
K0453.42100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
SW
(mm)

2.53 €

1 4 Days 21G1/45710619

3.65 €

1 4 Days 24.5G3/88710722

3.82 €

1 4 Days 30G1/210810727

6.45 €

1 4 Days 36.5G3/413810734

8.69 €

1 4 Days 42.5G113814740

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body bright

Tech Support