Screw plugs hex head with collar DIN 910 (K1131)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1131.10012
K1131.10014
K1131.10018
K1131.10034
K1131.10038
K1131.10100
K1131.101010
K1131.10112
K1131.10114
K1131.101215
K1131.101415
K1131.101615
K1131.101815
K1131.102015
K1131.102215
K1131.102415
K1131.102615
K1131.102720
K1131.103015
K1131.103320
K1131.103615
K1131.104215
K1131.104220
K1131.104815
K1131.104820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1 K
(mm)
L
(mm)
L1
(mm)
SW
(mm)

1.81 €

1 4 Days 26G1/2814419

1.01 €

1 4 Days 18G1/4612313

0.72 €

1 4 Days 14G1/868310

3.15 €

1 4 Days 32G3/41016424

1.20 €

1 4 Days 22G3/8612317

4.12 €

1 4 Days 39G11116527

0.75 €

1 4 Days 14M10X168310

11.81 €

1 4 Days 55G1 1/21216530

9.10 €

1 4 Days 49G1 1/41216530

0.98 €

1 4 Days 17M12X1,5612313

1.01 €

1 4 Days 19M14X1,5612313

1.27 €

1 4 Days 21M16X1,5612317

1.61 €

1 4 Days 23M18X1,5812417

1.75 €

1 4 Days 25M20X1,5814419

1.99 €

1 4 Days 27M22X1,5814419

2.82 €

1 4 Days 29M24X1,5914422

3.28 €

1 4 Days 31M26X1,51016424

3.39 €

1 4 Days 32M27X21016424

3.92 €

1 4 Days 36M30X1,51016424

4.86 €

1 4 Days 39M33X21116527

7.45 €

1 4 Days 42M36X1,51116527

9.17 €

1 4 Days 49M42X1,51216530

9.17 €

1 4 Days 49M42X21216530

13.03 €

1 4 Days 55M48X1,51216530

13.04 €

1 4 Days 55M48X21216530

Loading...

  1. 1

Basic information

Material Steel Surface finish body galvanised Form A

Tech Support