Caps for filler necks (K0456) (K0456.67200)

Caps for filler necks (K0456) K0456.67200

Product Details:

Manufacturer part number: K0456.67200

Brand: KIPP

Price: 5.46

Delivery time: 4 Days


Technical Data:

D1=Thread: G2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0456.67200

Part Number
K0456.67200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread

5.46 €

1 4 Days G2

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Component colour red
D=outside diameter(mm) 67.5 L=Length(mm) 30 L1(mm) 15
Temperature max.(°C) 100

This page is Caps for filler necks (K0456), part number K0456.67200.
You can find the detail information about specifications and dimensions on part number K0456.67200.

Variation of this product

Part Number
K0456.676020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread

5.46 €

1 4 Days M60x2

Tech Support