Dipstick, Form B, without vent hole (K0468)

Dipstick, Form B, without vent hole (K0468)
· Temperature resistant to 100°C

· Simple handling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0468.32714
K0468.33012
K0468.33318
K0468.33520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=handle diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4 Ø
(mm)
L
(mm)
L1
(mm)
S min.
(mm)

1.52 €

1 4 Days 271418134342017

1.33 €

1 4 Days 271218144362016

1.71 €

1 4 Days 331824145442117.5

1.68 €

1 4 Days 352024165462117.5

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Zinc Form C
drill-Ø Tolerance D1(mm) +0.1

Tech Support