Cam levers adjustable external thread stainless steel (K0647) (Part Numbers - CAD Download)

Cam levers adjustable external thread stainless steel (K0647)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Versions: electropolished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0647.9512304X30

Part Number
K0647.9512304X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

17.61 €

1 4 Days 36.2blasted936.241.714.411.5M4126913301.5901

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

This page is Cam levers adjustable external thread stainless steel (K0647), part number K0647.9512304X30.
You can find the detail information about specifications and dimensions on part number K0647.9512304X30.

Variation of this product

Part Number
K0647.0512004X15
K0647.0512004X20
K0647.0512004X30
K0647.0512005X20
K0647.0512005X30
K0647.0512005X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

20.83 €

1 4 Days 52.3electropolished052.359.11813M415.4811.217152.51001

20.83 €

1 4 Days 52.3electropolished052.359.11813M415.4811.217202.51001

20.83 €

1 4 Days 52.3electropolished052.359.11813M415.4811.217302.51001

20.83 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217202.51001

20.83 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217302.51001

21.59 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217402.51001

Tech Support