Cam levers adjustable external thread stainless steel (K0647) (K0647.1512306X40)

Cam levers adjustable external thread stainless steel (K0647) K0647.1512306X40

Product Details:

Manufacturer part number: K0647.1512306X40

Brand: KIPP

Price: 22.84

Delivery time: 4 Days


Technical Data:

A=Handle length: 70.4 mm

Surface finish body: blasted

Size: 1

A=Handle length: 70.4 mm

A1=Handle length: 79.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0647.1512306X40

Part Number
K0647.1512306X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

22.84 €

1 4 Days 70.4blasted170.479.221.515M618.1914.5224041201.2

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

This page is Cam levers adjustable external thread stainless steel (K0647), part number K0647.1512306X40.
You can find the detail information about specifications and dimensions on part number K0647.1512306X40.

Variation of this product

Part Number
K0647.0512005X20
K0647.0512005X30
K0647.0512005X40
K0647.1512306X50
K0647.2512008X25
K0647.2512008X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

20.83 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217202.51001

20.83 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217302.51001

21.59 €

1 4 Days 52.3electropolished052.359.11813M515.4811.217402.51001

22.84 €

1 4 Days 70.4blasted170.479.221.515M618.1914.5225041201.2

33.24 €

1 4 Days 96electropolished29610833.324M827.1111828.52583501.5

33.24 €

1 4 Days 96electropolished29610833.324M827.1111828.53083501.5

Tech Support