Cam-action indexing plungers with stop stainless steel, Form A (K1285)

Cam-action indexing plungers with stop stainless steel, Form A (K1285)
· Can be used for all types of locking and fixating

· The lock is released by turning the grip 180°

· 180° stop prevents the indexing pin extending

· Indexing notch for holding the position

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1285.1040410
K1285.1040510
K1285.1040512
K1285.1040610
K1285.1040612
K1285.1040616
K1285.1040812
K1285.1040816
K1285.10408201
K1285.1041016
K1285.10410201
K1285.10412201
K1285.2040410
K1285.2040510
K1285.2040512
K1285.2040610
K1285.2040612
K1285.2040616
K1285.2040812
K1285.2040816
K1285.20408201
K1285.2041016
K1285.20410201
K1285.20412201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.19 €

1 4 Days left934M10101638251510148

18.19 €

1 4 Days left935M10101.3638251510148

19.85 €

1 4 Days left10.83.65M12121.3847.8301912158

18.19 €

1 4 Days left936M10101.8638251510148

19.85 €

1 4 Days left10.83.66M12121.8847.8301912158

21.80 €

1 4 Days left14.44.86M16161.81060.44026163515

19.85 €

1 4 Days left10.83.68M12122.3847.8301912158

21.80 €

1 4 Days left14.44.88M16162.31060.44026163515

25.92 €

1 4 Days left1868M20x1,5202.312705030206020

21.80 €

1 4 Days left14.44.810M16162.81060.44026163515

25.92 €

1 4 Days left18610M20x1,5202.812705030206020

25.92 €

1 4 Days left18612M20x1,520312705030206020

18.19 €

1 4 Days right934M10101638251510148

18.19 €

1 4 Days right935M10101.3638251510148

19.85 €

1 4 Days right10.83.65M12121.3847.8301912158

18.19 €

1 4 Days right936M10101.8638251510148

19.85 €

1 4 Days right10.83.66M12121.8847.8301912158

21.80 €

1 4 Days right14.44.86M16161.81060.44026163515

19.85 €

1 4 Days right10.83.68M12122.3847.8301912158

21.80 €

1 4 Days right14.44.88M16162.31060.44026163515

25.92 €

1 4 Days right1868M20x1,5202.312705030206020

21.80 €

1 4 Days right14.44.810M16162.81060.44026163515

25.92 €

1 4 Days right18610M20x1,5202.812705030206020

25.92 €

1 4 Days right18612M20x1,520312705030206020

Loading...

  1. 1

Basic information

Body Material Stainless Steel Form A

Tech Support