• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Indexing plunger with cam lever steel or stainless steel, Form B (K1584) (K1584.19410)

Indexing plunger with cam lever steel or stainless steel, Form B (K1584) K1584.19410

Product Details:

Manufacturer part number: K1584.19410

Brand: KIPP

Price: 47.70

Delivery time: 4 Days


Technical Data:

Body Material: Stainless Steel

Stroke S: 10 mm

Surface finish body: unhardened and bright

Component colour: black

Size: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1584.19410

Part Number
K1584.19410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

47.70 €

1 4 Days Stainless Steel10unhardened and brightblack453.467.826.919.410M20x1,52.862.928122522303415

Loading...

  1. 1

Basic information

Component material Thermoplastic Form B Locknut with locknut

Tech Support