• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (K0708) (Part Numbers - CAD Download)

Screws with countersunk head hexagon socket DIN EN ISO 10642, steel (K0708)
· Steel

· Grade 8.8 or 10.9

· Bright (black) or electro zinc-plated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0708.04X10
K0708.04X12
K0708.04X16
K0708.04X20
K0708.04X25
K0708.05X10
K0708.05X12
K0708.05X16
K0708.05X20
K0708.05X25
K0708.05X30
K0708.06X10
K0708.06X12
K0708.06X16
K0708.06X20
K0708.06X25
K0708.06X30
K0708.06X35
K0708.06X40
K0708.06X45
K0708.06X50
K0708.06X60
K0708.08X16
K0708.08X20
K0708.08X25
K0708.08X30
K0708.08X35
K0708.08X40
K0708.08X45
K0708.08X50
K0708.08X60
K0708.10X16
K0708.10X20
K0708.10X25
K0708.10X30
K0708.10X35
K0708.10X40
K0708.10X45
K0708.10X50
K0708.10X60
K0708.10X70
K0708.12X20
K0708.12X25
K0708.12X30
K0708.12X35
K0708.12X40
K0708.12X45
K0708.12X50
K0708.12X60
K0708.12X70
K0708.12X80
K0708.16X30
K0708.16X35
K0708.16X40
K0708.16X45
K0708.16X50
K0708.16X60
K0708.16X70
K0708.16X80
K0708.304X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body Grade D1
(mm)
T
(mm)
SW=key width
(mm)
Main colour K
(mm)

0.45 €

1 4 Days 410bright (black)8.881.82.5black2.3

0.51 €

1 4 Days 412bright (black)8.881.82.5black2.3

0.54 €

1 4 Days 416bright (black)8.881.82.5black2.3

0.54 €

1 4 Days 420bright (black)8.881.82.5black2.3

0.59 €

1 4 Days 425bright (black)8.881.82.5black2.3

0.33 €

1 4 Days 510bright (black)8.8102.33black2.8

0.36 €

1 4 Days 512bright (black)8.8102.33black2.8

0.36 €

1 4 Days 516bright (black)8.8102.33black2.8

0.36 €

1 4 Days 520bright (black)8.8102.33black2.8

0.40 €

1 4 Days 525bright (black)8.8102.33black2.8

0.43 €

1 4 Days 530bright (black)8.8102.33black2.8

0.35 €

1 4 Days 610bright (black)8.8122.54black3.3

0.35 €

1 4 Days 612bright (black)8.8122.54black3.3

0.35 €

1 4 Days 616bright (black)8.8122.54black3.3

0.36 €

1 4 Days 620bright (black)8.8122.54black3.3

0.36 €

1 4 Days 625bright (black)8.8122.54black3.3

0.40 €

1 4 Days 630bright (black)8.8122.54black3.3

0.45 €

1 4 Days 635bright (black)8.8122.54black3.3

0.78 €

1 4 Days 640bright (black)8.8122.54black3.3

0.78 €

1 4 Days 645bright (black)8.8122.54black3.3

0.89 €

1 4 Days 650bright (black)8.8122.54black3.3

0.99 €

1 4 Days 660bright (black)8.8122.54black3.3

0.44 €

1 4 Days 816bright (black)8.8163.55black4.4

0.44 €

1 4 Days 820bright (black)8.8163.55black4.4

0.44 €

1 4 Days 825bright (black)8.8163.55black4.4

0.45 €

1 4 Days 830bright (black)8.8163.55black4.4

0.54 €

1 4 Days 835bright (black)8.8163.55black4.4

0.54 €

1 4 Days 840bright (black)8.8163.55black4.4

0.59 €

1 4 Days 845bright (black)8.8163.55black4.4

0.93 €

1 4 Days 850bright (black)8.8163.55black4.4

1.00 €

1 4 Days 860bright (black)8.8163.55black4.4

0.77 €

1 4 Days 1016bright (black)8.8204.46black5.5

0.77 €

1 4 Days 1020bright (black)8.8204.46black5.5

0.78 €

1 4 Days 1025bright (black)8.8204.46black5.5

0.78 €

1 4 Days 1030bright (black)8.8204.46black5.5

0.92 €

1 4 Days 1035bright (black)8.8204.46black5.5

0.92 €

1 4 Days 1040bright (black)8.8204.46black5.5

1.00 €

1 4 Days 1045bright (black)8.8204.46black5.5

1.41 €

1 4 Days 1050bright (black)8.8204.46black5.5

1.41 €

1 4 Days 1060bright (black)8.8204.46black5.5

1.79 €

1 4 Days 1070bright (black)8.8204.46black5.5

0.94 €

1 4 Days 1220bright (black)8.8244.68black6.5

0.94 €

1 4 Days 1225bright (black)8.8244.68black6.5

0.94 €

1 4 Days 1230bright (black)8.8244.68black6.5

0.97 €

1 4 Days 1235bright (black)8.8244.68black6.5

0.99 €

1 4 Days 1240bright (black)8.8244.68black6.5

1.00 €

1 4 Days 1245bright (black)8.8244.68black6.5

1.00 €

1 4 Days 1250bright (black)8.8244.68black6.5

2.07 €

1 4 Days 1260bright (black)8.8244.68black6.5

2.55 €

1 4 Days 1270bright (black)8.8244.68black6.5

2.91 €

1 4 Days 1280bright (black)8.8244.68black6.5

1.77 €

1 4 Days 1630bright (black)8.8305.310black7.5

1.77 €

1 4 Days 1635bright (black)8.8305.310black7.5

1.77 €

1 4 Days 1640bright (black)8.8305.310black7.5

1.84 €

1 4 Days 1645bright (black)8.8305.310black7.5

1.84 €

1 4 Days 1650bright (black)8.8305.310black7.5

2.09 €

1 4 Days 1660bright (black)8.8305.310black7.5

4.26 €

1 4 Days 1670bright (black)8.8305.310black7.5

4.47 €

1 4 Days 1680bright (black)8.8305.310black7.5

0.63 €

1 4 Days 410bright (black)10.981.82.5black2.3

Loading...

Basic information

Material Steel

Tech Support