Side clamp with cam (K1695)

Side clamp with cam (K1695)
· Compact design

· Quick and easy clamping of components

· Robust construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1695.081
K1695.101
K1695.121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW=key width
(mm)
SW1
(mm)
Travel S
(mm)
Clamping force
(kN)
Tightening torque max.
(Nm)

107.85 €

1 4 Days 3210M8232087154428.526.519643.545

120.15 €

1 4 Days 4012M1029251091654353324855.555

134.69 €

1 4 Days 4614M1235301211176239.537.527105.5770

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Main colour black

Tech Support