Profile slider, Form L, floating bearing (K1806)

Profile slider, Form L, floating bearing (K1806)
· Robust metal profile slider

· With high anti-friction plastic glide inserts

· Lubrication free

· Low wear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1806.2050

Part Number
K1806.2050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.15 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Zinc Component material POM Form L
Form-Type floating bearing D=thread(mm) M5

This page is Profile slider, Form L, floating bearing (K1806), part number K1806.2050.
You can find the detail information about specifications and dimensions on part number K1806.2050.

Tech Support