• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (K1159) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1159.406X50

Part Number
K1159.406X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Material Grade Surface finish body Steel code DK
(mm)
SW=key width
(mm)
Main colour K
(mm)
B=Thread length
(mm)

0.71 €

1 4 Days 650Steel8.8galvanised-105-650

Loading...

  1. 1

This page is Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (K1159), part number K1159.406X50.
You can find the detail information about specifications and dimensions on part number K1159.406X50.

Variation of this product

Part Number
K1159.05X80
K1159.06X100
K1159.06X40
K1159.406X60
K1159.406X70
K1159.406X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Length L (mm) Material Grade Surface finish body Steel code DK
(mm)
SW=key width
(mm)
Main colour K
(mm)
B=Thread length
(mm)

1.51 €

1 4 Days 580Steel8.8black-8.54black580

3.22 €

1 4 Days 6100Steel8.8black-105black6100

0.60 €

1 4 Days 640Steel8.8black-105black640

0.81 €

1 4 Days 660Steel8.8galvanised-105-660

1.01 €

1 4 Days 670Steel8.8galvanised-105-670

1.18 €

1 4 Days 680Steel8.8galvanised-105-680

Tech Support