Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1159.06X40
Part Number
|
---|
K1159.06X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Grade | Surface finish body | Steel code | DK (mm) | SW=key width (mm) | Main colour | K (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.60 € | 1 | 4 Days | 6 | 40 | Steel | 8.8 | black | - | 10 | 5 | black | 6 | 40 |
Loading...
This page is Socket head screws full thread, DIN 912 / DIN EN ISO 4762 (K1159), part number K1159.06X40.
You can find the detail information about specifications and dimensions on part number K1159.06X40.
Configure
Basic Attributes
Steel code
Type
Screw Nominal (M)
Length L (mm)
Material
Grade
Surface finish body
DK(mm)
SW=key width(mm)
Main colour
K(mm)
B=Thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1159.05X60 |
K1159.05X80 |
K1159.06X100 |
K1159.06X50 |
K1159.06X60 |
K1159.06X70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Grade | Surface finish body | Steel code | DK (mm) | SW=key width (mm) | Main colour | K (mm) | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.25 € | 1 | 4 Days | 5 | 60 | Steel | 8.8 | black | - | 8.5 | 4 | black | 5 | 60 | ||
1.51 € | 1 | 4 Days | 5 | 80 | Steel | 8.8 | black | - | 8.5 | 4 | black | 5 | 80 | ||
3.22 € | 1 | 4 Days | 6 | 100 | Steel | 8.8 | black | - | 10 | 5 | black | 6 | 100 | ||
0.69 € | 1 | 4 Days | 6 | 50 | Steel | 8.8 | black | - | 10 | 5 | black | 6 | 50 | ||
0.78 € | 1 | 4 Days | 6 | 60 | Steel | 8.8 | black | - | 10 | 5 | black | 6 | 60 | ||
0.99 € | 1 | 4 Days | 6 | 70 | Steel | 8.8 | black | - | 10 | 5 | black | 6 | 70 |