Socket head screws with low head DIN 6912, stainless steel (K1160)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1160.104X10
K1160.104X12
K1160.104X16
K1160.104X20
K1160.104X25
K1160.105X10
K1160.105X12
K1160.105X16
K1160.105X20
K1160.105X25
K1160.105X30
K1160.106X10
K1160.106X12
K1160.106X16
K1160.106X20
K1160.106X25
K1160.106X30
K1160.106X35
K1160.106X40
K1160.106X45
K1160.106X50
K1160.106X60
K1160.108X10
K1160.108X12
K1160.108X16
K1160.108X20
K1160.108X25
K1160.108X30
K1160.108X35
K1160.108X40
K1160.108X45
K1160.108X50
K1160.108X60
K1160.108X70
K1160.110X16
K1160.110X20
K1160.110X25
K1160.110X30
K1160.110X35
K1160.110X40
K1160.110X45
K1160.110X50
K1160.110X60
K1160.110X70
K1160.112X20
K1160.112X25
K1160.112X30
K1160.112X35
K1160.112X40
K1160.112X45
K1160.112X50
K1160.112X60
K1160.112X70
K1160.604X10
K1160.604X12
K1160.604X16
K1160.604X20
K1160.604X25
K1160.605X10
K1160.605X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Steel code DK
(mm)
D1
(mm)
T
(mm)
SW=key width
(mm)
K
(mm)
B=Thread length
(mm)

0.92 €

1 4 Days 410A2721.4832.86.5

0.92 €

1 4 Days 412A2721.4832.88.5

0.69 €

1 4 Days 416A2721.4832.812.5

0.69 €

1 4 Days 420A2721.4832.814

0.72 €

1 4 Days 425A2721.4832.814

0.92 €

1 4 Days 510A28.52.51.8843.55.8

0.92 €

1 4 Days 512A28.52.51.8843.57.85

0.71 €

1 4 Days 516A28.52.51.8843.511.8

0.77 €

1 4 Days 520A28.52.51.8843.515.8

0.78 €

1 4 Days 525A28.52.51.8843.516

0.93 €

1 4 Days 530A28.52.51.8843.516

1.00 €

1 4 Days 610A21032.38544.5

1.00 €

1 4 Days 612A21032.38546.5

0.92 €

1 4 Days 616A21032.385410.5

0.93 €

1 4 Days 620A21032.385414.5

0.94 €

1 4 Days 625A21032.385419.5

1.00 €

1 4 Days 630A21032.385418

1.00 €

1 4 Days 635A21032.385418

1.00 €

1 4 Days 640A21032.385418

1.00 €

1 4 Days 645A21032.385418

1.30 €

1 4 Days 650A21032.385418

1.71 €

1 4 Days 660A21032.385418

1.41 €

1 4 Days 810A21342.8865-

1.37 €

1 4 Days 812A21342.88655

1.27 €

1 4 Days 816A21342.88659

1.09 €

1 4 Days 820A21342.886522

1.09 €

1 4 Days 825A21342.886522

1.09 €

1 4 Days 830A21342.886522

1.21 €

1 4 Days 835A21342.886522

1.32 €

1 4 Days 840A21342.886522

1.56 €

1 4 Days 845A21342.886522

1.77 €

1 4 Days 850A21342.886522

2.27 €

1 4 Days 860A21342.886522

3.25 €

1 4 Days 870A21342.886522

2.56 €

1 4 Days 1016A21653.3586.58

2.19 €

1 4 Days 1020A21653.3586.512

2.07 €

1 4 Days 1025A21653.3586.517

2.23 €

1 4 Days 1030A21653.3586.522

2.32 €

1 4 Days 1035A21653.3586.527

2.55 €

1 4 Days 1040A21653.3586.526

2.94 €

1 4 Days 1045A21653.3586.526

3.19 €

1 4 Days 1050A21653.3586.526

3.88 €

1 4 Days 1060A21653.3586.526

4.83 €

1 4 Days 1070A21653.3586.526

3.39 €

1 4 Days 1220A21863.85107.510.5

3.19 €

1 4 Days 1225A21863.85107.515.5

3.19 €

1 4 Days 1230A21863.85107.530

3.42 €

1 4 Days 1235A21863.85107.525.5

3.74 €

1 4 Days 1240A21863.85107.530.5

4.12 €

1 4 Days 1245A21863.85107.530

4.44 €

1 4 Days 1250A21863.85107.530

5.30 €

1 4 Days 1260A21863.85107.530

6.52 €

1 4 Days 1270A21863.85107.530

1.16 €

1 4 Days 410A4721.4832.86.5

1.16 €

1 4 Days 412A4721.4832.88.5

0.92 €

1 4 Days 416A4721.4832.812.5

0.92 €

1 4 Days 420A4721.4832.814

0.97 €

1 4 Days 425A4721.4832.814

1.16 €

1 4 Days 510A48.52.51.8843.55.8

1.16 €

1 4 Days 512A48.52.51.8843.57.85

Loading...

Basic information

Material Stainless Steel Grade 70 Surface finish body bright

Tech Support