Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1160.04X12
Part Number
|
---|
K1160.04X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Grade | Surface finish body | DK (mm) | D1 (mm) | T (mm) | SW=key width (mm) | Main colour | K (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.40 € | 1 | 4 Days | 4 | 12 | 8.8 | bright | 7 | 2 | 1.48 | 3 | black | 2.8 | 8.5 |
Loading...
Material | Steel |
---|
This page is Socket head screws with low head DIN 6912, steel (K1160), part number K1160.04X12.
You can find the detail information about specifications and dimensions on part number K1160.04X12.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Grade
Surface finish body
DK(mm)
D1(mm)
T(mm)
SW=key width(mm)
Main colour
K(mm)
B=Thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1160.04X10 |
K1160.04X16 |
K1160.04X20 |
K1160.04X25 |
K1160.05X10 |
K1160.05X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Grade | Surface finish body | DK (mm) | D1 (mm) | T (mm) | SW=key width (mm) | Main colour | K (mm) | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.40 € | 1 | 4 Days | 4 | 10 | 8.8 | bright | 7 | 2 | 1.48 | 3 | black | 2.8 | 6.5 | ||
0.40 € | 1 | 4 Days | 4 | 16 | 8.8 | bright | 7 | 2 | 1.48 | 3 | black | 2.8 | 12.5 | ||
0.45 € | 1 | 4 Days | 4 | 20 | 8.8 | bright | 7 | 2 | 1.48 | 3 | black | 2.8 | 14 | ||
0.51 € | 1 | 4 Days | 4 | 25 | 8.8 | bright | 7 | 2 | 1.48 | 3 | black | 2.8 | 14 | ||
0.45 € | 1 | 4 Days | 5 | 10 | 8.8 | bright | 8.5 | 2.5 | 1.88 | 4 | black | 3.5 | 5.8 | ||
0.45 € | 1 | 4 Days | 5 | 12 | 8.8 | bright | 8.5 | 2.5 | 1.88 | 4 | black | 3.5 | 7.85 |