Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982 (K1147)

Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982 (K1147)
· Radial acting, frictional lock to prevent release of the nut

· Temperature range: -50 °C to +120 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1147.105
K1147.106
K1147.108
K1147.110
K1147.112
K1147.116
K1147.120
K1147.204
K1147.205
K1147.206
K1147.208
K1147.210
K1147.212
K1147.214
K1147.216
K1147.220
K1147.224
K1147.310
K1147.312
K1147.316
K1147.320
K1147.324
K1147.605
K1147.606
K1147.608
K1147.610
K1147.612
K1147.616
K1147.620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Material Steel code Grade Surface finish body D=thread
(mm)
E
(mm)
H=Height
(mm)
M
(mm)
SW=key width
(mm)
G=Thread

0.30 €

1 4 Days 5Stainless SteelA2-brightM58.796.34.48-

0.37 €

1 4 Days 6Stainless SteelA2-brightM611.0584.910M6

0.66 €

1 4 Days 8Stainless SteelA2-brightM814.389.56.4413M8

0.93 €

1 4 Days 10Stainless SteelA2-brightM1018.911.58.0417M10

1.36 €

1 4 Days 12Stainless SteelA2-brightM1221.11410.3719M12

2.19 €

1 4 Days 16Stainless SteelA2-brightM1626.761814.124M16

4.53 €

1 4 Days 20Stainless SteelA2-brightM2032.952216.930M20

0.16 €

1 4 Days 4Steel-6-8galvanisedM47.6662.97M4

0.16 €

1 4 Days 5Steel-8galvanisedM58.796.34.48-

0.21 €

1 4 Days 6Steel-8galvanisedM611.0584.910M6

0.30 €

1 4 Days 8Steel-8galvanisedM814.389.56.4413M8

0.61 €

1 4 Days 10Steel-8galvanisedM1018.911.58.0417M10

0.94 €

1 4 Days 12Steel-8galvanisedM1221.11410.3719M12

1.44 €

1 4 Days 14Steel-8galvanisedM1423.91612.122M14

1.75 €

1 4 Days 16Steel-8galvanisedM1626.761814.124M16

3.36 €

1 4 Days 20Steel-8galvanisedM2032.952216.930M20

6.74 €

1 4 Days 24Steel-8galvanisedM2439.552820.236M24

0.81 €

1 4 Days 10Steel-10galvanisedM1018.911.58.0417M10

1.14 €

1 4 Days 12Steel-10galvanisedM1221.11410.3719M12

2.09 €

1 4 Days 16Steel-10galvanisedM1626.761814.124M16

3.94 €

1 4 Days 20Steel-10galvanisedM2032.952216.930M20

7.26 €

1 4 Days 24Steel-10galvanisedM2439.552820.236M24

0.38 €

1 4 Days 5Stainless SteelA4-brightM58.796.34.48-

0.47 €

1 4 Days 6Stainless SteelA4-brightM611.0584.910-

0.84 €

1 4 Days 8Stainless SteelA4-brightM814.389.56.4413-

1.18 €

1 4 Days 10Stainless SteelA4-brightM1018.911.58.0417-

1.77 €

1 4 Days 12Stainless SteelA4-brightM1221.11410.3719-

2.85 €

1 4 Days 16Stainless SteelA4-brightM1626.761814.124-

5.89 €

1 4 Days 20Stainless SteelA4-brightM2032.952216.930-

Loading...

  1. 1

Basic information

Component material Polyamide

Tech Support