Plastic thumb screws (K1473)

Plastic thumb screws (K1473)
· Application fields: machine, plant and fixture construction, toolmaking

· The knurled screws can be tightened or loosened without tools

· Suitable for manual positioning and clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1473.1804X10
K1473.1804X15
K1473.18042X10
K1473.18042X15
K1473.2005X10
K1473.2005X15
K1473.2005X20
K1473.20052X10
K1473.20052X15
K1473.20052X20
K1473.2506X10
K1473.2506X15
K1473.2506X20
K1473.2506X30
K1473.2506X40
K1473.25062X10
K1473.25062X15
K1473.25062X20
K1473.25062X30
K1473.25062X40
K1473.3208X15
K1473.3208X20
K1473.3208X30
K1473.3208X40
K1473.32082X15
K1473.32082X20
K1473.32082X30
K1473.32082X40
K1473.4010X20
K1473.4010X30
K1473.4010X40
K1473.40102X20
K1473.40102X30
K1473.40102X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
D1=Outside diameter
(mm)
Surface finish component K
(mm)
H=Height
(mm)
Component material D3
(mm)

1.02 €

1 4 Days 41018blue-passivated813Steel9

1.02 €

1 4 Days 41518blue-passivated813Steel9

1.71 €

1 4 Days 41018bright813Stainless steel9

1.71 €

1 4 Days 41518bright813Stainless steel9

1.09 €

1 4 Days 51020blue-passivated915Steel10.6

1.09 €

1 4 Days 51520blue-passivated915Steel10.6

1.15 €

1 4 Days 52020blue-passivated915Steel10.6

1.78 €

1 4 Days 51020bright915Stainless steel10.6

1.78 €

1 4 Days 51520bright915Stainless steel10.6

1.91 €

1 4 Days 52020bright915Stainless steel10.6

1.15 €

1 4 Days 61025blue-passivated1017Steel12

1.25 €

1 4 Days 61525blue-passivated1017Steel12

1.31 €

1 4 Days 62025blue-passivated1017Steel12

1.37 €

1 4 Days 63025blue-passivated1017Steel12

1.64 €

1 4 Days 64025blue-passivated1017Steel12

1.84 €

1 4 Days 61025bright1017Stainless steel12

1.91 €

1 4 Days 61525bright1017Stainless steel12

2.05 €

1 4 Days 62025bright1017Stainless steel12

2.19 €

1 4 Days 63025bright1017Stainless steel12

2.33 €

1 4 Days 64025bright1017Stainless steel12

1.31 €

1 4 Days 81532blue-passivated1322Steel14

1.37 €

1 4 Days 82032blue-passivated1322Steel14

1.44 €

1 4 Days 83032blue-passivated1322Steel14

1.50 €

1 4 Days 84032blue-passivated1322Steel14

2.60 €

1 4 Days 81532bright1322Stainless steel14

3.15 €

1 4 Days 82032bright1322Stainless steel14

3.71 €

1 4 Days 83032bright1322Stainless steel14

3.96 €

1 4 Days 84032bright1322Stainless steel14

1.78 €

1 4 Days 102040blue-passivated1425Steel18

1.91 €

1 4 Days 103040blue-passivated1425Steel18

2.05 €

1 4 Days 104040blue-passivated1425Steel18

3.43 €

1 4 Days 102040bright1425Stainless steel18

3.96 €

1 4 Days 103040bright1425Stainless steel18

4.17 €

1 4 Days 104040bright1425Stainless steel18

Loading...

  1. 1

Basic information

Material Plastic Main material Thermoplastic Main colour black grey RAL 7021

Tech Support