Clamping angle, Form B, with clamping lever (K1049)

Clamping angle, Form B, with clamping lever (K1049)
· For connecting two profiles of the same series

· Loosen screw for free rotation and sliding along the slots

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1049.0606
K1049.0808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B=Width
(mm)
D
(mm)
D1=Thread H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
T
(mm)

10.35 €

1 4 Days 6156.335.7247M6272713405

12.22 €

1 4 Days 820947.5329M8363618656

Loading...

  1. 1

Basic information

Type I Form B

Tech Support