Joint angles Type I (K1050)

Joint angles Type I (K1050)
· For connecting two profiles of the same series

· The rotary position and bearing bush remain freely movable after the screw is tightened.

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1050.06
K1050.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)

9.22 €

1 4 Days 6156.335.72476.527275

9.59 €

1 4 Days 820947.53298.835.2365.5

Loading...

  1. 1

Basic information

Main material Zinc Type I Version 2 type i

Tech Support