Knurled torque knobs internal thread (K0277)

Knurled torque knobs internal thread (K0277)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· The setscrew sets the torque

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0277.205
K0277.2051
K0277.2052
K0277.2053
K0277.2055
K0277.2056
K0277.2057
K0277.206
K0277.2061
K0277.2062
K0277.2063
K0277.2065
K0277.2066
K0277.2067
K0277.306
K0277.3061
K0277.3062
K0277.3063
K0277.3065
K0277.3066
K0277.3067
K0277.308
K0277.3081
K0277.3082
K0277.3083
K0277.3085
K0277.3086
K0277.3087
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

32.17 €

1 4 Days M526black grey RAL 702121823162710.55

32.17 €

1 4 Days M526orange RAL 200421823162710.55

32.17 €

1 4 Days M526signal green RAL603221823162710.55

32.17 €

1 4 Days M526blue RAL501721823162710.55

32.17 €

1 4 Days M526light grey RAL 703521823162710.55

32.17 €

1 4 Days M526traffic red RAL 302021823162710.55

32.17 €

1 4 Days M526colza yellow RAL 102121823162710.55

32.17 €

1 4 Days M626black grey RAL 702121823162710.56

32.17 €

1 4 Days M626orange RAL 200421823162710.56

32.17 €

1 4 Days M626signal green RAL603221823162710.56

32.17 €

1 4 Days M626blue RAL501721823162710.56

32.17 €

1 4 Days M626light grey RAL 703521823162710.56

32.17 €

1 4 Days M626traffic red RAL 302021823162710.56

32.17 €

1 4 Days M626colza yellow RAL 102121823162710.56

35.47 €

1 4 Days M634black grey RAL 7021322312037.514.510

35.47 €

1 4 Days M634orange RAL 2004322312037.514.510

35.47 €

1 4 Days M634signal green RAL6032322312037.514.510

35.47 €

1 4 Days M634blue RAL5017322312037.514.510

35.47 €

1 4 Days M634light grey RAL 7035322312037.514.510

35.47 €

1 4 Days M634traffic red RAL 3020322312037.514.510

35.47 €

1 4 Days M634colza yellow RAL 1021322312037.514.510

35.47 €

1 4 Days M834black grey RAL 7021322312037.514.514

35.47 €

1 4 Days M834orange RAL 2004322312037.514.514

35.47 €

1 4 Days M834signal green RAL6032322312037.514.514

35.47 €

1 4 Days M834blue RAL5017322312037.514.514

35.47 €

1 4 Days M834light grey RAL 7035322312037.514.514

35.47 €

1 4 Days M834traffic red RAL 3020322312037.514.514

35.47 €

1 4 Days M834colza yellow RAL 1021322312037.514.514

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black grey RAL 7021 Torque(mm) 0.1 - 0.3

Tech Support