Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0980.05008 |
K0980.05010 |
K0980.06308 |
K0980.06310 |
K0980.5008 |
K0980.5010 |
K0980.6308 |
K0980.6310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material (mm) | H=Height (mm) | |
---|---|---|---|---|---|---|---|---|
7.23 € | 1 | 4 Days | M8 | 53.8 | Stainless steel | 41 | ||
7.23 € | 1 | 4 Days | M10 | 53.8 | Stainless steel | 41 | ||
7.73 € | 1 | 4 Days | M8 | 67.7 | Stainless steel | 36 | ||
7.73 € | 1 | 4 Days | M10 | 67.7 | Stainless steel | 36 | ||
6.44 € | 1 | 4 Days | M8 | 53.8 | Steel | 41 | ||
6.44 € | 1 | 4 Days | M10 | 53.8 | Steel | 41 | ||
6.96 € | 1 | 4 Days | M8 | 67.7 | Steel | 36 | ||
6.96 € | 1 | 4 Days | M10 | 67.7 | Steel | 36 |
Loading...
Main Body Material | Plastic | Main colour(mm) | black grey RAL 7021 | Form(mm) | K |
---|---|---|---|---|---|
D2(mm) | 23.9 | H1(Nm) | 6 | T=thread depth(mm) | 17 |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material(mm)
H=Height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes