Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1455.012245
This page is Pins with circlip groove suitable for clevis (K1455), part number K1455.012245.
You can find the detail information about specifications and dimensions on part number K1455.012245.
Configure
Basic Attributes
Type
Material
A(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
K(mm)
L(mm)
M(mm)
Z1(mm)
Z2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1455.006125 |
K1455.008165 |
K1455.010205 |
K1455.014275 |
K1455.016325 |
K1455.020405 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | A (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | K (mm) | L (mm) | M (mm) | Z1 (mm) | Z2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.29 € | 1 | 4 Days | Steel | 12.5 | 6 | 5.7 | 9 | 0.8 | 15.5 | 0.8 | 0.75 | 0.5 | ||
6.00 € | 1 | 4 Days | Steel | 16.5 | 8 | 7.6 | 12 | 0.9 | 20.5 | 0.9 | 1 | 1 | ||
4.89 € | 1 | 4 Days | Steel | 20.5 | 10 | 9.6 | 14 | 1.1 | 24 | 1.1 | 1 | 1 | ||
8.46 € | 1 | 4 Days | Steel | 27.5 | 14 | 13.4 | 19 | 1.1 | 32 | 1.1 | 1.25 | 1.5 | ||
5.96 € | 1 | 4 Days | Steel | 32.5 | 16 | 15.2 | 21 | 1.1 | 37 | 1.1 | 1.5 | 1.5 | ||
8.67 € | 1 | 4 Days | Steel | 40.5 | 20 | 19 | 26 | 1.3 | 46 | 1.3 | 1.5 | 2 |