Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1551.06000
Main material | Steel | Component material | Steel | Form | A |
---|---|---|---|---|---|
Air consumption per cycle(dm³) | 0.04 | Strokes per min. at 6 bar(mm) | 60 | A(mm) | 157 |
A1(mm) | 95 | A2(mm) | 95 | A3(mm) | 53.9 |
A4(mm) | 46 | A5(mm) | 46.5 | A6(mm) | 12 |
A7(mm) | 44 | B(mm) | 105 | B1(mm) | 80 |
B2(mm) | 70 | D(mm) | 9 | D1(mm) | 14 |
D2(mm) | M8 | D3(mm) | 15.5 | H(mm) | 412 |
H1(mm) | 32 | H2(mm) | 96 | L(mm) | 30 |
M(mm) | M8 | R | G1/8 | Travel S(mm) | 25 |
Clamping force F1(N) | 3000 | Operating pressure(bar) | 2 - 6 | Retaining force F2(N) | 6000 |
This page is Toggle presses for pneumatic operation (K1551), part number K1551.06000.
You can find the detail information about specifications and dimensions on part number K1551.06000.