• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Hexagon head bolts with flange EN 1665 (K1161) (Part Numbers - CAD Download)

Hexagon head bolts with flange EN 1665 (K1161)
· Version: steel or stainless steel A2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1161.406X20

Part Number
K1161.406X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Material Surface finish body D1
(mm)
SW=key width
(mm)
K
(mm)
Grade B=Thread length
(mm)

0.33 €

1 4 Days 620Steelgalvanised14.2106.68.818

Loading...

  1. 1

This page is Hexagon head bolts with flange EN 1665 (K1161), part number K1161.406X20.
You can find the detail information about specifications and dimensions on part number K1161.406X20.

Variation of this product

Part Number
K1161.106X25
K1161.106X30
K1161.108X16
K1161.406X25
K1161.406X30
K1161.408X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Material Surface finish body D1
(mm)
SW=key width
(mm)
K
(mm)
Grade B=Thread length
(mm)

0.45 €

1 4 Days 625Stainless Steelbright14.2106.6-18

0.54 €

1 4 Days 630Stainless Steelbright14.2106.6-18

0.60 €

1 4 Days 816Stainless Steelbright18138.1-22

0.33 €

1 4 Days 625Steelgalvanised14.2106.68.818

0.38 €

1 4 Days 630Steelgalvanised14.2106.68.818

0.39 €

1 4 Days 812Steelgalvanised18138.18.822

Tech Support