Thrust screws (K0389)

Thrust screws (K0389)
· For gentle clamping or exerting pressure on threaded spindles, axles and shafts

· Application sectors: machine, fixture and plant construction, material handling, assembly

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0389.04X65
K0389.04X85
K0389.04X105
K0389.04X125
K0389.04X165
K0389.04X305
K0389.04X405
K0389.05X85
K0389.05X105
K0389.05X125
K0389.05X165
K0389.05X205
K0389.05X305
K0389.05X405
K0389.06X115
K0389.06X125
K0389.06X165
K0389.06X175
K0389.06X205
K0389.06X255
K0389.06X265
K0389.06X305
K0389.06X405
K0389.06X415
K0389.06X515
K0389.06X615
K0389.08X12
K0389.08X14
K0389.08X16
K0389.08X18
K0389.08X20
K0389.08X22
K0389.08X26
K0389.08X32
K0389.08X42
K0389.08X52
K0389.08X62
K0389.08X82
K0389.10X14
K0389.10X18
K0389.10X22
K0389.10X27
K0389.10X34
K0389.10X37
K0389.10X52
K0389.10X62
K0389.10X82
K0389.12X185
K0389.12X205
K0389.12X225
K0389.12X275
K0389.12X325
K0389.12X425
K0389.12X525
K0389.12X625
K0389.12X825
K0389.104X7
K0389.104X9
K0389.104X11
K0389.104X13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Material (mount surface / support surface) D=thread
(mm)
D1
(mm)
L
(mm)
L=Length
(mm)
L3
(mm)
SW=key width
(mm)

2.19 €

1 4 Days BrassBrassM42.5-6.51.22

2.19 €

1 4 Days BrassBrassM42.5-8.51.22

2.19 €

1 4 Days BrassBrassM42.5-10.51.22

2.19 €

1 4 Days BrassBrassM42.5-12.51.22

2.24 €

1 4 Days BrassBrassM42.5-16.51.22

3.04 €

1 4 Days BrassBrassM42.530.530.51.22

3.11 €

1 4 Days BrassBrassM42.540.540.51.22

1.98 €

1 4 Days BrassBrassM53-8.51.32.5

1.98 €

1 4 Days BrassBrassM53-10.51.32.5

1.98 €

1 4 Days BrassBrassM53-12.51.32.5

2.05 €

1 4 Days BrassBrassM53-16.51.32.5

2.05 €

1 4 Days BrassBrassM53-20.51.32.5

3.11 €

1 4 Days BrassBrassM5330.530.51.32.5

3.13 €

1 4 Days BrassBrassM5340.540.51.32.5

1.98 €

1 4 Days BrassBrassM64-11.51.93

1.98 €

1 4 Days BrassBrassM64-12.51.93

1.98 €

1 4 Days BrassBrassM64-16.51.93

1.98 €

1 4 Days BrassBrassM64-17.51.93

1.98 €

1 4 Days BrassBrassM64-20.51.93

2.05 €

1 4 Days BrassBrassM64-25.51.93

2.05 €

1 4 Days BrassBrassM64-26.51.93

2.05 €

1 4 Days BrassBrassM64-30.51.93

3.15 €

1 4 Days BrassBrassM64-40.51.93

3.15 €

1 4 Days BrassBrassM6441.541.51.93

3.19 €

1 4 Days BrassBrassM6451.551.51.93

3.22 €

1 4 Days BrassBrassM6461.561.51.93

2.02 €

1 4 Days BrassBrassM85.5-122.44

2.02 €

1 4 Days BrassBrassM85.5-142.44

2.02 €

1 4 Days BrassBrassM85.5-162.44

2.02 €

1 4 Days BrassBrassM85.5-182.44

2.02 €

1 4 Days BrassBrassM85.5-202.44

2.02 €

1 4 Days BrassBrassM85.5-222.44

2.08 €

1 4 Days BrassBrassM85.5-262.44

2.08 €

1 4 Days BrassBrassM85.5-322.44

3.24 €

1 4 Days BrassBrassM85.5-422.44

3.24 €

1 4 Days BrassBrassM85.552522.44

3.30 €

1 4 Days BrassBrassM85.562622.44

3.34 €

1 4 Days BrassBrassM85.582822.44

2.31 €

1 4 Days BrassBrassM107-142.65

2.31 €

1 4 Days BrassBrassM107-182.65

2.31 €

1 4 Days BrassBrassM107-222.65

2.39 €

1 4 Days BrassBrassM107-272.65

2.51 €

1 4 Days BrassBrassM107-342.65

2.51 €

1 4 Days BrassBrassM107-372.65

3.30 €

1 4 Days BrassBrassM10752522.65

3.36 €

1 4 Days BrassBrassM10762622.65

3.42 €

1 4 Days BrassBrassM10782822.65

2.56 €

1 4 Days BrassBrassM128.5-18.53.36

2.56 €

1 4 Days BrassBrassM128.5-20.53.36

2.56 €

1 4 Days BrassBrassM128.5-22.53.36

2.77 €

1 4 Days BrassBrassM128.5-27.53.36

2.77 €

1 4 Days BrassBrassM128.5-32.53.36

2.99 €

1 4 Days BrassBrassM128.5-42.53.36

3.36 €

1 4 Days BrassBrassM128.552.552.53.36

3.43 €

1 4 Days BrassBrassM128.562.562.53.36

3.52 €

1 4 Days BrassBrassM128.582.582.53.36

0.99 €

1 4 Days POMPomM42-71.72

0.99 €

1 4 Days POMPomM42-91.72

0.99 €

1 4 Days POMPomM42-111.72

1.01 €

1 4 Days POMPomM42-131.72

Loading...

Basic information

Thread Material Steel Grade 10.9 Surface finish body black oxidised

Tech Support