Ball transfer units with spring clips (K0765)

Ball transfer units with spring clips (K0765)
· Easy to assemble and dismantle from the functional side

· Application sectors: machine construction, logistics, material handling, metrology

· Felt seal keeps dirt out

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0765.115
K0765.122
K0765.130
K0765.215
K0765.222
K0765.230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Component material Form D=diameter
(mm)
Receiver-Ø DB
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
S
(mm)

14.20 €

1 4 Days 6003115.8SteelB24±0.125 +0.5219.52.82

18.56 €

1 4 Days 16004522.2SteelB36±0.137 +0.5309.82.83

35.62 €

1 4 Days 30005530SteelB45±0.146 +0.53713.846

22.97 €

1 4 Days 6003115.8Stainless steelC24±0.125 +0.5219.52.82

35.75 €

1 4 Days 16004522.2Stainless steelC36±0.137 +0.5309.82.83

55.19 €

1 4 Days 30005530Stainless steelC45±0.146 +0.53713.846

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

Tech Support