Oil level sight glasses aluminium (K0448)

Oil level sight glasses aluminium (K0448)
· Application sectors: machine, container and vehicle construction

· Temperature resistant to 100°C

· Transparent inspection glass

· Ageing resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0448.20014
K0448.24038
K0448.241815
K0448.29012
K0448.292215
K0448.36034
K0448.42100
K0448.52114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

1.71 €

1 4 Days 20G1/41188179

2.48 €

1 4 Days 24.1G3/812.79.592212

3.08 €

1 4 Days 24.5M18X1,5131092212

3.34 €

1 4 Days 29.7G1/2151092718

3.74 €

1 4 Days 29.5M22X1,5161092718

4.36 €

1 4 Days 35.2G3/421.910113224

9.23 €

1 4 Days 44.1G125.1111140-

9.63 €

1 4 Days 55G1 1/43413.51250-

Loading...

  1. 1

Basic information

Main material Aluminium Pressure load max.(bar) 10

Tech Support