Rubber buffers steel or stainless steel, type C (K0569) (K0569.02002055)

Rubber buffers steel or stainless steel, type C (K0569) K0569.02002055

Product Details:

Manufacturer part number: K0569.02002055

Brand: KIPP

Price: 1.27

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 276 N

Connecting Screw M: M6

Height H: 20 mm

Spring Constant: 230 N/mm

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0569.02002055

Part Number
K0569.02002055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
T=thread depth
(mm)

1.27 €

1 4 Days 276M620230Steel206

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Component material Elastomer natural rubber Component colour black

This page is Rubber buffers steel or stainless steel, type C (K0569), part number K0569.02002055.
You can find the detail information about specifications and dimensions on part number K0569.02002055.

Variation of this product

Part Number
K0569.01001555
K0569.01501555
K0569.015015551
K0569.020020551
K0569.02002555
K0569.02502055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
T=thread depth
(mm)

0.92 €

1 4 Days 50M41550Steel104

0.94 €

1 4 Days 100M415100Steel154

1.99 €

1 4 Days 100M415100Stainless steel154

2.56 €

1 4 Days 276M620230Stainless steel206

1.27 €

1 4 Days 180M625120Steel206

1.18 €

1 4 Days 276M620230Steel256

Tech Support