Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0571.03002555
Part Number
|
---|
K0571.03002555 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Allowable Load (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | Main material | Component colour | D=outside diameter (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 1 | 4 Days | 535.5 | M8 | 25 | 153 | Steel | black | 30 | 23 |
Loading...
Hardness(Shore A) | 55 | Component material | Elastomer natural rubber |
---|
This page is Rubber buffers steel or stainless steel, type D (K0571), part number K0571.03002555.
You can find the detail information about specifications and dimensions on part number K0571.03002555.
Configure
Basic Attributes
Type
Max. Allowable Load(N)
Connecting Screw M
Height H(mm)
Spring Constant(N/mm)
Main material
Component colour
D=outside diameter(mm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0571.010010551 |
K0571.01001555 |
K0571.01500655 |
K0571.03003055 |
K0571.030030551 |
K0571.03004055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Allowable Load (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | Main material | Component colour | D=outside diameter (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.70 € | 1 | 4 Days | 35 | M4 | 10 | 35 | Stainless steel | - | 10 | 10 | ||
0.72 € | 1 | 4 Days | 40 | M4 | 15 | 26 | Steel | - | 10 | 10 | ||
0.72 € | 1 | 4 Days | 88 | M4 | 6 | 175 | Steel | - | 15 | 10 | ||
1.36 € | 1 | 4 Days | 508 | M8 | 30 | 127 | Steel | black | 30 | 23 | ||
2.90 € | 1 | 4 Days | 508 | M8 | 30 | 127 | Stainless steel | - | 30 | 23 | ||
1.67 € | 1 | 4 Days | 528 | M8 | 40 | 88 | Steel | black | 30 | 23 |