Locating pins with ball-end Form B (K0351)

Locating pins with ball-end Form B (K0351)
· Ease the fastening process

· Clamping inclination is minimised through the ball-end and the subsequent ball incline

· Version: steel or stainless steel

· Steel, hardened and ground

· Stainless steel, ground and kolsterised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0351.06
K0351.08
K0351.10
K0351.12
K0351.14
K0351.16
K0351.20
K0351.22
K0351.25
K0351.506
K0351.508
K0351.510
K0351.512
K0351.514
K0351.516
K0351.520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J

14.33 €

1 4 Days Tool steelSteel646462M2.54.5R 1

16.15 €

1 4 Days Tool steelSteel868682M36R 2

18.43 €

1 4 Days Tool steelSteel107107102.5M36R 2,5

18.91 €

1 4 Days Tool steelSteel128128123M48R 3

20.08 €

1 4 Days Tool steelSteel14101410143.5M48R 3,5

20.53 €

1 4 Days Tool steelSteel16121612164M510R 4

23.30 €

1 4 Days Tool steelSteel20142014205M510R 5

25.83 €

1 4 Days Tool steelSteel22162216225.5M510R 5,5

27.96 €

1 4 Days Tool steelSteel25182518256M510R 6

20.64 €

1 4 Days Stainless steelStainless steel646462M2.54.5R 1

23.20 €

1 4 Days Stainless steelStainless steel868682M36R 2

26.52 €

1 4 Days Stainless steelStainless steel107107102.5M36R 2,5

27.66 €

1 4 Days Stainless steelStainless steel128128123M48R 3

28.95 €

1 4 Days Stainless steelStainless steel14101410143.5M48R 3,5

29.88 €

1 4 Days Stainless steelStainless steel16121612164M510R 4

42.41 €

1 4 Days Stainless steelStainless steel20142014205M510R 5

Loading...

  1. 1

Basic information

Form B

Tech Support