Safety spiral cables (K0367) (K0367.10200)

Safety spiral cables (K0367) K0367.10200

Product Details:

Manufacturer part number: K0367.10200

Brand: KIPP

Price: 5.16

Delivery time: 4 Days


Technical Data:

Component material: Steel

L=Length: 200 mm

L1: 1000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0367.10200

Part Number
K0367.10200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material L=Length
(mm)
L1
(mm)

5.16 €

1 4 Days Steel2001000

Loading...

  1. 1

Basic information

Main material Polyurethane

This page is Safety spiral cables (K0367), part number K0367.10200.
You can find the detail information about specifications and dimensions on part number K0367.10200.

Variation of this product

Part Number
K0367.10100
K0367.20100
K0367.20200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material L=Length
(mm)
L1
(mm)

4.63 €

1 4 Days Steel100500

5.05 €

1 4 Days Stainless steel100500

5.74 €

1 4 Days Stainless steel2001000

Tech Support