Connecting sets standard Type I (K1031)

Connecting sets standard Type I (K1031)
· Connection is secured against rotation

· Low processing workload

· For right angle connections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1031.06
K1031.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B
(mm)
D=thread
(mm)
H
(mm)
L
(mm)
L1
(mm)
N
(mm)
SW
(mm)

1.30 €

1 4 Days 613M67.31427.564

1.20 €

1 4 Days 817M89.5203585

Loading...

  1. 1

Basic information

Type I T(mm) 2

Tech Support