Block hinges with fastening nuts, long version (K1143)

Block hinges with fastening nuts, long version (K1143)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Universal left and right application

· For overlying or inlying doors

· Fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1143.0630028
K1143.0829035
K1143.10630028
K1143.10829035
K1143.20630028
K1143.20829035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Main colour A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

11.67 €

1 4 Days Steel40Steel-galvanised45301028M6

17.04 €

1 4 Days Steel51Steel-galvanised50291435M8

24.10 €

1 4 Days Stainless Steel40Stainless steel1.4305-45301028M6

38.19 €

1 4 Days Stainless Steel51Stainless steel1.4305-50291435M8

100.87 €

1 4 Days Stainless Steel40Stainless steel1.4401-45301028M6

104.51 €

1 4 Days Stainless Steel51Stainless steel1.4401-50291435M8

Loading...

  1. 1

Tech Support