Quarter-turn locks (K0522)

Quarter-turn locks (K0522)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Spring-loaded tongue, every tongue can be combined with every housing

· Vibration-proof (apart from plastic)

· Actuation: 7 mm and 8 mm square, slot, 3 mm and 5 mm double lug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0522.17181
K0522.18181
K0522.20181
K0522.20185
K0522.43181
K0522.43185
K0522.45181
K0522.45185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Actuation D=diameter
(mm)

3.00 €

1 4 Days Zincsquare 7 mm30

3.00 €

1 4 Days Zincsquare 8 mm30

3.00 €

1 4 Days Zincslot30

1.79 €

1 4 Days Plasticslot28

3.00 €

1 4 Days Zincdouble lug 3 mm30

1.79 €

1 4 Days Plasticdouble lug 3 mm28

3.00 €

1 4 Days Zincdouble lug 5 mm30

1.79 €

1 4 Days Plasticdouble lug 5 mm28

Loading...

  1. 1

Basic information

H=Height(mm) 18.5 S=Max. wall thickness(mm) 7 SW=key width(mm) 27

Tech Support