Quarter-turn locks free-turning (K1275)

Quarter-turn locks free-turning (K1275)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: steel cabinets, changing room lockers, schools, leisure facilities

· High safety against violent manipulation

· Can be installed pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1275.22224
K1275.22248
K1275.22304
K1275.22359
K1275.22424
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Width
(mm)
L
(mm)

8.59 €

1 4 Days 22.444

8.59 €

1 4 Days 24.842

8.59 €

1 4 Days 30.445

8.59 €

1 4 Days 35.949

8.59 €

1 4 Days 42.445

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body galvanised and passivated Component material Zinc
Component colour black Actuation wing grip H=Height(mm) 22.4
S=Max. wall thickness(mm) 14

Tech Support