Quarter-turn locks small version (K0518) (Part Numbers - CAD Download)

Quarter-turn locks small version (K0518)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Spring-loaded tongue, every tongue can be combined with every housing

· Can be installed pre-assembled, right or left mounting

· Actuation: 6 mm square, slot or wing grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0518.16131
K0518.20131
K0518.30132
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

2.58 €

1 4 Days square 6 mm

2.58 €

1 4 Days slot

2.73 €

1 4 Days grip

Loading...

  1. 1

Basic information

Main material Zinc H=Height(mm) 13.5 S=Max. wall thickness(mm) 5
SW=key width(mm) 20

Tech Support