Screw plugs with hexagon socket (K1102)

Screw plugs with hexagon socket (K1102)
· Operating temperature: -20°C to +100°C

· Operating pressure up to 70 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1102.141010
K1102.15018
K1102.171215
K1102.19014
K1102.191415
K1102.22038
K1102.221615
K1102.251815
K1102.27012
K1102.272015
K1102.282215
K1102.32034
K1102.322615
K1102.322702
K1102.40001
K1102.403302
K1102.50114
K1102.504202
K1102.55112
K1102.554802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)

1.14 €

1 4 Days 15M10X11285

0.98 €

1 4 Days 15G1/81394

1.54 €

1 4 Days 17M12X1,516106

1.09 €

1 4 Days 19G1/416116

1.28 €

1 4 Days 19M14X1,516106

1.36 €

1 4 Days 22G3/817116

1.50 €

1 4 Days 22M16X1,516106

1.60 €

1 4 Days 25M18X1,517118

2.13 €

1 4 Days 27G1/220148

2.16 €

1 4 Days 27M20X1,518128

2.27 €

1 4 Days 28M22X1,5181210

2.33 €

1 4 Days 32G3/4201412

2.98 €

1 4 Days 32M26X1,52013.512

3.98 €

1 4 Days 32M27X22013.512

4.63 €

1 4 Days 40G1221612

8.12 €

1 4 Days 40M33X2211517

10.51 €

1 4 Days 50G1 1/4251812

11.24 €

1 4 Days 50M42X2241722

14.24 €

1 4 Days 55G1 1/2241724

20.09 €

1 4 Days 55M48X2241724

Loading...

  1. 1

Basic information

Material Steel Surface finish body bright

Tech Support