Screw plugs with hexagon socket DIN 906 tapered thread (K1129)

Screw plugs with hexagon socket DIN 906 tapered thread (K1129)
· For plugging parallel internal threads

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1129.10012
K1129.10014
K1129.10018
K1129.10034
K1129.10038
K1129.100810
K1129.10100
K1129.101010
K1129.10112
K1129.10114
K1129.101015
K1129.101215
K1129.101415
K1129.101615
K1129.102015
K1129.102215
K1129.102415
K1129.102615
K1129.103015
K1129.103615
K1129.104215
K1129.104815
K1129.2001215
K1129.2001415
K1129.2001815
K1129.2003415
K1129.2003815
K1129.200810
K1129.2010015
K1129.201010
K1129.201215
K1129.201415
K1129.201615
K1129.201815
K1129.202015
K1129.202215
K1129.202415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface finish body D1 D1=Diameter/Thread L
(mm)
SW
(mm)

0.97 €

1 4 Days SteelgalvanisedR1/2-1010

0.37 €

1 4 Days SteelgalvanisedR1/4R1/4107

0.28 €

1 4 Days SteelgalvanisedR1/8R1/885

1.91 €

1 4 Days SteelgalvanisedR3/4-1212

0.64 €

1 4 Days SteelgalvanisedR3/8-108

0.20 €

1 4 Days SteelgalvanisedM8x1-84

2.42 €

1 4 Days SteelgalvanisedR1-1217

0.21 €

1 4 Days SteelgalvanisedM10X1-85

15.84 €

1 4 Days SteelgalvanisedR1 1/2-2024

7.44 €

1 4 Days SteelgalvanisedR1 1/4-1822

0.64 €

1 4 Days SteelgalvanisedM18X1,5-108

0.33 €

1 4 Days SteelgalvanisedM12X1,5-106

0.44 €

1 4 Days SteelgalvanisedM14X1,5-107

0.59 €

1 4 Days SteelgalvanisedM16X1,5-108

0.82 €

1 4 Days SteelgalvanisedM20X1,5-1010

1.01 €

1 4 Days SteelgalvanisedM22X1,5-1010

1.31 €

1 4 Days SteelgalvanisedM24X1,5-1212

1.98 €

1 4 Days SteelgalvanisedM26X1,5-1212

2.31 €

1 4 Days SteelgalvanisedM30X1,5-1217

5.22 €

1 4 Days SteelgalvanisedM36X1,5-1519

10.43 €

1 4 Days SteelgalvanisedM42X1,5-1822

18.93 €

1 4 Days SteelgalvanisedM48X1,5-2024

1.94 €

1 4 Days Stainless SteelbrightR1/2-1010

0.92 €

1 4 Days Stainless SteelbrightR1/4R1/4107

0.81 €

1 4 Days Stainless SteelbrightR1/8R1/885

2.94 €

1 4 Days Stainless SteelbrightR3/4-1212

1.29 €

1 4 Days Stainless SteelbrightR3/8-108

0.66 €

1 4 Days Stainless SteelbrightM8x1-84

4.29 €

1 4 Days Stainless SteelbrightR1-1217

0.67 €

1 4 Days Stainless SteelbrightM10X1-85

0.92 €

1 4 Days Stainless SteelbrightM12X1,5-106

1.10 €

1 4 Days Stainless SteelbrightM14X1,5-107

1.46 €

1 4 Days Stainless SteelbrightM16X1,5-108

1.54 €

1 4 Days Stainless SteelbrightM18X1,5-108

1.70 €

1 4 Days Stainless SteelbrightM20X1,5-1010

1.98 €

1 4 Days Stainless SteelbrightM22X1,5-1010

2.66 €

1 4 Days Stainless SteelbrightM24X1,5-1212

Loading...

  1. 1

Basic information

Form A

Tech Support