Screw plugs, Form A, with fill symbol (K0454) (K0454.151114)

Screw plugs, Form A, with fill symbol (K0454) K0454.151114

Product Details:

Manufacturer part number: K0454.151114

Brand: KIPP

Price: 1.82

Delivery time: 4 Days


Technical Data:

D=outside diameter: 51 mm

D1: G1 1/4

L: 12 mm

L1: 13.5 mm

SW: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0454.151114

Part Number
K0454.151114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

1.82 €

1 4 Days 51G1 1/41213.542-

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A

This page is Screw plugs, Form A, with fill symbol (K0454), part number K0454.151114.
You can find the detail information about specifications and dimensions on part number K0454.151114.

Variation of this product

Part Number
K0454.122038
K0454.1261815
K0454.128012
K0454.1524015
K0454.158112
K0454.174200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.56 €

1 4 Days 22G3/87.510188

0.59 €

1 4 Days 26M18X1,57.510217

0.63 €

1 4 Days 28G1/27.511249

1.62 €

1 4 Days 52M40X1,5101342-

2.07 €

1 4 Days 58G1 1/21014.550-

3.43 €

1 4 Days 74G213.51664-

Tech Support