Screw plugs, Form C, with drain symbol (K0454) (K0454.3524015)

Screw plugs, Form C, with drain symbol (K0454) K0454.3524015

Product Details:

Manufacturer part number: K0454.3524015

Brand: KIPP

Price: 1.62

Delivery time: 4 Days


Technical Data:

D=outside diameter: 52 mm

D1: M40X1,5

L: 10 mm

L1: 13 mm

SW: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0454.3524015

Part Number
K0454.3524015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

1.62 €

1 4 Days 52M40X1,5101342-

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form C

This page is Screw plugs, Form C, with drain symbol (K0454), part number K0454.3524015.
You can find the detail information about specifications and dimensions on part number K0454.3524015.

Variation of this product

Part Number
K0454.3211615
K0454.322038
K0454.3261815
K0454.328012
K0454.358112
K0454.374200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1 L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

0.56 €

1 4 Days 21M16X1,57.510186

0.56 €

1 4 Days 22G3/87.510188

0.59 €

1 4 Days 26M18X1,57.510217

0.63 €

1 4 Days 28G1/27.511249

2.07 €

1 4 Days 58G1 1/21014.550-

3.43 €

1 4 Days 74G213.51664-

Tech Support